Parts Case EA508M

Parts Case EA508M
  • Volume Discount
【Product Specifications】
・Material…Body, Partition plates: PolypropyleneLatch:ABS
・Outer dim.…255 x 190 x 40(H)mm
・Inner dim.…245 x 170 x 35(H)mm
・Partition…16pcs.
・Minimum separation pitch…3.2mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA508M

Part Number
EA508M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.39 €

1 Available 6 Days

Loading...

  1. 1

This page is Parts Case EA508M, part number EA508M.
You can find the detail information about specifications and dimensions on part number EA508M.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360