Screwdriver Bit Bag EA509-27 (Part Numbers)

Screwdriver Bit Bag EA509-27
  • Volume Discount
【Product Specifications】
・Material …PVC
・Bit is not included.
・Size …150×200mm
・Pocket The number …10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA509-27

Part Number
EA509-27
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.98 €

1 Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360