We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Bead Holder EA519CB-13

Bead Holder EA519CB-13

【Product Specifications】
・Material- steel
・Length-385mm
・Stud dia.-14.3mm
・Weight-450g
・For fixing during removal of tire bead.
・for 19.5"aluminum wheel.
・Used for mounting and dismounting by lifting up the hub side of a 19.5" wheel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA519CB-13

Part Number
EA519CB-13
Part NumberStandard Unit PriceVolume DiscountShipping Days?

53.00 €

6 Days

Loading...

  1. 1

This page is Bead Holder EA519CB-13, part number EA519CB-13.
You can find the detail information about specifications and dimensions on part number EA519CB-13.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360