We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Clawbar [Octagon] EA519MD-11

Clawbar [Octagon] EA519MD-11

【Product Specifications】
・Material…Octagonal special steel
・Length…450mm
・Weight…800g
・Shaft diameter…16mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA519MD-11

Part Number
EA519MD-11
Part NumberStandard Unit PriceVolume DiscountShipping Days?

23.67 €

6 Days

Loading...

  1. 1

This page is Clawbar [Octagon] EA519MD-11, part number EA519MD-11.
You can find the detail information about specifications and dimensions on part number EA519MD-11.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360