【Product Specifications】
・Material-Carbon tool steel
・Ideal for removal of joint strip and caulking.
・A wide type design gives durability. It is shape that can be fitted in concrete.
・Overall length-310mm
・Weight-400g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA519MF-2
This page is Bar for Coking Removal EA519MF-2, part number EA519MF-2.
You can find the detail information about specifications and dimensions on part number EA519MF-2.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.