【Product Specifications】
・Flat, Half-round, Round, Square, Triangle, 5 types, 1 pc each
・Width x Thickness-Flat: 11mm x 3.5mm, Half-round: 12mm x 3.8mm,Round: dia. 5.5mm, Square: 5.5mm, Triangle: 9.0mm
・Overall length…215mm
・Coating length…100mm
・Material…Alloy tool steel(SKS-8)
・For finishing and correcting curved surfaces
・Roughness…Medium cut
・Bend angle…200R
・Total weight…280g(included case)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA521PF-5
This page is Professional File Set (5 Pcs) (Boat Type) EA521PF-5, part number EA521PF-5.
You can find the detail information about specifications and dimensions on part number EA521PF-5.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.