We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

5-Type File Set (5 Pcs) (Second-Cut) EA521TA-5A

5-Type File Set (5 Pcs) (Second-Cut) EA521TA-5A

【Product Specifications】
・5-pc set of flat, half-round, round, square, triangle
・Material-Flat and half-round: Alloy tool steel (SKS-8),Round, square, triangle: Carbon tool steel (SK-2)
・Roughness…Second cut
・Length…170mm
・Set weight-69g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA521TA-5A

Part Number
EA521TA-5A
Part NumberStandard Unit PriceVolume DiscountShipping Days?

32.90 €

5 Days

Loading...

  1. 1

This page is 5-Type File Set (5 Pcs) (Second-Cut) EA521TA-5A, part number EA521TA-5A.
You can find the detail information about specifications and dimensions on part number EA521TA-5A.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360