【Product Specifications】
・5-pc set of flat, half-round, round, square, triangle
・Material-Flat and half-round: Alloy tool steel (SKS-8),Round, square, triangle: Carbon tool steel (SK-2)
・Roughness…Second cut
・Length…215mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA521TA-5D
This page is 5-Type File Set (5 Pcs) (Second-Cut) EA521TA-5D, part number EA521TA-5D.
You can find the detail information about specifications and dimensions on part number EA521TA-5D.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.