We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 20/6/2021 to 1:00 (CEST) 21/6/2021. We apologize for the inconvenience.

5-Type File Set (5 Pcs) (Fine) EA521TA-5E

5-Type File Set (5 Pcs) (Fine) EA521TA-5E

【Product Specifications】
・5-pc set of flat, half-round, round, square, triangle
・Material-Flat and half-round: Alloy tool steel (SKS-8),Round, square, triangle: Carbon tool steel (SK-2)
・Roughness…Fine
・Length…170mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA521TA-5E

Part Number
EA521TA-5E
Part NumberStandard Unit PriceVolume DiscountShipping Days?

46.08 €

5 Days

Loading...

  1. 1

This page is 5-Type File Set (5 Pcs) (Fine) EA521TA-5E, part number EA521TA-5E.
You can find the detail information about specifications and dimensions on part number EA521TA-5E.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360