【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・A set of half-round files with coarse, second-cut, fine, dead-smooth grits
・This set alone can cover from rough finishing to final finishing.
・Length…215mm
・Blade length…110mm
・Width…12mm
・Thickness…3.8mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA521TN-11
This page is File Set (4 Pcs) (Half-Round) EA521TN-11, part number EA521TN-11.
You can find the detail information about specifications and dimensions on part number EA521TN-11.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.