We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

File Set (4 Pcs) (Half-Round) EA521TN-12

File Set (4 Pcs) (Half-Round) EA521TN-12

【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・A set of half-round files with coarse, second-cut, fine, dead-smooth grits
・This set alone can cover from rough finishing to final finishing.
・Length…185mm
・Blade length…85mm
・Width…7.3mm
・Thickness…2.5mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA521TN-12

Part Number
EA521TN-12
Part NumberStandard Unit PriceVolume DiscountShipping Days?

44.71 €

5 Days

Loading...

  1. 1

This page is File Set (4 Pcs) (Half-Round) EA521TN-12, part number EA521TN-12.
You can find the detail information about specifications and dimensions on part number EA521TN-12.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360