We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

File For Stainless Steel (Flat) EA521TR-200A

File For Stainless Steel (Flat) EA521TR-200A

【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・With no handle
・Bastard
・Compatible handle 150A: EA521VZ-12, 200A: EA521VZ-13, 250A: EA521VZ-14
・Blade length…200mm
・Width…21mm
・Thickness…5mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA521TR-200A

Part Number
EA521TR-200A
Part NumberStandard Unit PriceVolume DiscountShipping Days?

22.21 €

15 Days

Loading...

  1. 1

This page is File For Stainless Steel (Flat) EA521TR-200A, part number EA521TR-200A.
You can find the detail information about specifications and dimensions on part number EA521TR-200A.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360