【Product Specifications】
・Set Details…5 tools
・Length 150mm・Triangle・Fine
・Length 200mm・Flat・Coarse(Single-cut)
・Length 200mm・Flat・Coarse(Double-cut)
・Length 250mm・Flat・Coarse(Single-cut)
・Length 250mm・Flat・Coarse(Double-cut)
・Total weight…900g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA521VC-52
This page is File Set For Iron Work (5 Pcs) EA521VC-52, part number EA521VC-52.
You can find the detail information about specifications and dimensions on part number EA521VC-52.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.