• Please note that due to the corona virus most of the production from China has been transferred to other manufacturing sites starting from 29. January 2020. For this reason, the lead time of some transferred products had to be extended.

Flexible Diamond hand Rapp's EA522GE-80

Flexible Diamond hand Rapp's EA522GE-80

【Product Specifications】
・For chamfering of stone, glass and ceramics, surface finish and finish of thermal spray surface
・For correction of press wrinkles and impact mark
・Size-90x55mm
・Abrasive-Diamond
・Material-Base-Polypropylene foam
・Ideal not only for chamfering or flattening but also for finish of curve surface due to moderate flexibility.
・Since there is no deformation and ground offal does not come out from the grinding material, clean grinding can be performed.
・Working time is reduced with thehigh cutting power.
・Grits-#800
・Color-White

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA522GE-80

Part Number
EA522GE-80
Part NumberStandard Unit PriceVolume DiscountShipping Days?

71.03 €

5 Days

Loading...

  1. 1

This page is Flexible Diamond hand Rapp's EA522GE-80, part number EA522GE-80.
You can find the detail information about specifications and dimensions on part number EA522GE-80.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360