• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Mechanic vise EA525W-150

【Product Specifications】
・Also applicable for pipe clamping.
・Cast iron
・360° rotating base
・Jaw width…150mm
・Max. opening…146mm
・Pipe jaw capacity…Dia. 6 to 90mm
・Weight…29.0kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA525W-150

Part Number
EA525W-150
Part NumberStandard Unit PriceVolume DiscountShipping Days?

614.76 €

6 Days

Loading...

  1. 1

This page is Mechanic vise EA525W-150, part number EA525W-150.
You can find the detail information about specifications and dimensions on part number EA525W-150.

Additional Products in this Category

Tech Support