• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Workshop vise EA525WE-115

【Product Specifications】
・Cast iron
・360° rotating base
・Also applicable for pipe clamping
・Weight--115: 12.0kg, -140: 17.0kg, -165: 27.0kg
・Jaw width…115mm
・Max. opening…137mm
・Pipe jaw capacity…Dia. 3 to 50mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA525WE-115

Part Number
EA525WE-115
Part NumberStandard Unit PriceVolume DiscountShipping Days?

208.99 €

6 Days

Loading...

  1. 1

This page is Workshop vise EA525WE-115, part number EA525WE-115.
You can find the detail information about specifications and dimensions on part number EA525WE-115.

Additional Products in this Category

Tech Support