• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Workshop vise EA525WF-150

【Product Specifications】
・Cast iron
・360° rotating base
・Also applicable for pipe clamping
・Weight--100: 10.0kg, -125: 14.0kg, -150: 19.0kg
・Jaw width…150mm
・Max. opening…150mm
・Pipe jaw capacity…Dia. 9 to 63mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA525WF-150

Part Number
EA525WF-150
Part NumberStandard Unit PriceVolume DiscountShipping Days?

394.13 €

6 Days

Loading...

  1. 1

This page is Workshop vise EA525WF-150, part number EA525WF-150.
You can find the detail information about specifications and dimensions on part number EA525WF-150.

Additional Products in this Category

Tech Support