We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 18/4/2021 to 1:00 (CEST) 19/4/2021. We apologize for the inconvenience.

[Stainless Steel] Blind Rivet EA527BS-26【75 Pieces Per Package】

[Stainless Steel] Blind Rivet EA527BS-26

【Product Specifications】
・Stainless steel flange
・Stainless steel shaft
・Contained in a plastic case
・Rivet dia.…4.0mm
・Plate thickness…0.5 to 3.2mm
・Qty/unit…75

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA527BS-26

Part Number
EA527BS-26
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

33.28 €

75 Pieces Per Package

6 Days

Loading...

  1. 1

This page is [Stainless Steel] Blind Rivet EA527BS-26, part number EA527BS-26.
You can find the detail information about specifications and dimensions on part number EA527BS-26.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360