We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

[Steel] Crimping Nut EA527N-18【25 Pieces Per Package】

[Steel] Crimping Nut EA527N-18

【Product Specifications】
・Plate thickness…0.5 to 3.2mm
・Prepared hole…11.1mm
・Nut…M8
・Screw pitch…1.25mm
・Qty…25 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA527N-18

Part Number
EA527N-18
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

14.11 €

25 Pieces Per Package

6 Days

Loading...

  1. 1

This page is [Steel] Crimping Nut EA527N-18, part number EA527N-18.
You can find the detail information about specifications and dimensions on part number EA527N-18.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360