We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Insulated Electricians Nippers EA536KG-3

Insulated Electricians Nippers EA536KG-3

【Product Specifications】
・Finish-Chrome plated
・Handle-Comfort(1000V insulated)
・Length…160mm
・Cutting capacity…Soft wire:Dia. 4.0mmM-hard wire:Dia. 3.0mmHard wire:Dia. 2.0mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA536KG-3

Part Number
EA536KG-3
Part NumberStandard Unit PriceVolume DiscountShipping Days?

58.30 €

6 Days

Loading...

  1. 1

This page is Insulated Electricians Nippers EA536KG-3, part number EA536KG-3.
You can find the detail information about specifications and dimensions on part number EA536KG-3.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360