We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 to 17:00 (CEST) 24/10/2021. We apologize for the inconvenience.

Insulated Crimping pliers EA538KC-145

Insulated Crimping pliers EA538KC-145

【Product Specifications】
・For sleeve
・Crimp range-0.25~2.5mm2
・Overall length-145mm
・Handle-Comfort(1000V Inslated)
・Finish-Polished
・Possible to crimp firmly with trapezoid dice

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA538KC-145

Part Number
EA538KC-145
Part NumberStandard Unit PriceVolume DiscountShipping Days?

60.19 €

5 Days

Loading...

  1. 1

This page is Insulated Crimping pliers EA538KC-145, part number EA538KC-145.
You can find the detail information about specifications and dimensions on part number EA538KC-145.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360