We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Power Grip Screwdriver Set [Ratchet Type] EA550AN

Power Grip Screwdriver Set [Ratchet Type] EA550AN

【Product Specifications】
・Square drive-1/4
・Ratchet screwdriver-95mm
・(+) Bit-#1, #2, #3
・(-) Bit-4, 5.5, 7mm
・Hex Bit-2.5, 3, 4, 5, 6mm
・Adapter for socket
・Socket holder-1/4sq x 1/4 Hex (overall length of 150mm)
・Bit holder-1/4hexF x 1/4 hex M (overall length of 75mm, 150mm)
・Socket-5, 5.5, 6, 7, 8, 10, 12, 13mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA550AN

Part Number
EA550AN
Part NumberStandard Unit PriceVolume DiscountShipping Days?

53.24 €

6 Days

Loading...

  1. 1

This page is Power Grip Screwdriver Set [Ratchet Type] EA550AN, part number EA550AN.
You can find the detail information about specifications and dimensions on part number EA550AN.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360