【Product Specifications】
・
・(+)Driver…tip x shaft dia.・shaft length#2x5.0mm・75mm#2x6.3mm・100mm#2x6.3mm・150mm
・(-)Driver…blade width x thickness・ shaft length x shaft dia.5.5x0.8mm・75x5mm6.0x0.9mm・100x6.3mm6.5x1.1mm・150x6.3mm
・Handle overall length…69mm
・Short grip which fits hands
・With Magnet
・With tool bag
・The color and material of the tool bag are subject to change without prior notice.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA557AN-600
This page is [6 Pcs] Short Power Grip Screwdriver EA557AN-600, part number EA557AN-600.
You can find the detail information about specifications and dimensions on part number EA557AN-600.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.