Dead Blow Hammer EA575HE-24

Dead Blow Hammer EA575HE-24
【Product Specifications】
・Hard head
・With a rubber grip
・Material-Head: Nylon, Handle: Steel
・Head dia.(mm)…40
・Length(mm)…300
・Weight(g)…850

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA575HE-24

Part Number
EA575HE-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

110.60 €

1 6 Days

Loading...

  1. 1

This page is Dead Blow Hammer EA575HE-24, part number EA575HE-24.
You can find the detail information about specifications and dimensions on part number EA575HE-24.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360