【Product Specifications】
・Material-Head: CopperHandle: Wood
・Head dia.…50mm
・Weight…1,800g
・Full length (mm)…330
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA575VK-12
This page is Copper Hammer EA575VK-12, part number EA575VK-12.
You can find the detail information about specifications and dimensions on part number EA575VK-12.
HALDER
Standard Price : 21.11 €
Shipping Days: Same day
ROEMHELD HALDER
Standard Price : 81.25 €
Shipping Days: 14 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.