We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 18/4/2021 to 1:00 (CEST) 19/4/2021. We apologize for the inconvenience.

Heavy-duty Pin Vise EA589XB-112

Heavy-duty Pin Vise EA589XB-112

【Product Specifications】
・Chuck Capacity …Dia 0.1 To 1.2mm
・Full length …120mm
・Description …1Chuck Type
・Material …Body :Carbon steelChuck ・Work Cap :Iron (Hardened )
・Available For Any Length Of Drill Due To Being A Piercing Type Product.
・The Metal Chuck Makes The Product Highly Resistant To Abrasion.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA589XB-112

Part Number
EA589XB-112
Part NumberStandard Unit PriceVolume DiscountShipping Days?

10.13 €

7 Days

Loading...

  1. 1

This page is Heavy-duty Pin Vise EA589XB-112, part number EA589XB-112.
You can find the detail information about specifications and dimensions on part number EA589XB-112.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360