Number (0 to 9) (10 Pcs) EA591BA-13

Number (0 to 9) (10 Pcs) EA591BA-13
  • Volume Discount
【Product Specifications】
・Character dim.…13.0mm
・Length…85mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA591BA-13

Part Number
EA591BA-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

138.24 €

1 Available 6 Days

Loading...

  1. 1

This page is Number (0 to 9) (10 Pcs) EA591BA-13, part number EA591BA-13.
You can find the detail information about specifications and dimensions on part number EA591BA-13.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360