• Please note that due to the corona virus most of the production from China has been transferred to other manufacturing sites starting from 29. January 2020. For this reason, the lead time of some transferred products had to be extended.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 to 15:30 (CEST) 29/3/2020. We apologize for the inconvenience.

Marking set alphabet (A to Z, &) 27 Pcs EA591BB-5

Marking set alphabet (A to Z, &) 27 Pcs EA591BB-5

【Product Specifications】
・Material-Tool steel
・Durable and beautiful character fonts
・Character dim.…5.0mm
・Length…60mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA591BB-5

Part Number
EA591BB-5
Part NumberStandard Unit PriceVolume DiscountShipping Days?

88.39 €

4 Days

Loading...

  1. 1

This page is Marking set alphabet (A to Z, &) 27 Pcs EA591BB-5, part number EA591BB-5.
You can find the detail information about specifications and dimensions on part number EA591BB-5.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360