• Please note that due to the corona virus most of the production from China has been transferred to other manufacturing sites starting from 29. January 2020. For this reason, the lead time of some transferred products had to be extended.

Number (0 to 8) (9 Pcs) EA591HR-2

Number (0 to 8) (9 Pcs) EA591HR-2

【Product Specifications】
・Character dim.…2.4mm
・Overall length…64mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA591HR-2

Part Number
EA591HR-2
Part NumberStandard Unit PriceVolume DiscountShipping Days?

42.78 €

4 Days

Loading...

  1. 1

This page is Number (0 to 8) (9 Pcs) EA591HR-2, part number EA591HR-2.
You can find the detail information about specifications and dimensions on part number EA591HR-2.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360