【Product Specifications】
・Tip-Straight, flat
・Material-Stainless steel (SUS316)
・Width…19.5
・Depth…20.0
・Full length(mm)…130
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA595AK-122
This page is [Stainless Steel] Tweezers for WAFER EA595AK-122, part number EA595AK-122.
You can find the detail information about specifications and dimensions on part number EA595AK-122.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.