We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 9/5/2021 to 1:00 (CEST) 10/5/2021. We apologize for the inconvenience.

[Stainless Steel] Precision Tweezers EA595AK-81

[Stainless Steel] Precision Tweezers EA595AK-81

【Product Specifications】
・Tip-Straight, special
・Tip width-1.0mm
・Material-Stainless steel (SUS304)
・Tip groove…Dia. 0.3mm
・Full length…110mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA595AK-81

Part Number
EA595AK-81
Part NumberStandard Unit PriceVolume DiscountShipping Days?

17.53 €

5 Days

Loading...

  1. 1

This page is [Stainless Steel] Precision Tweezers EA595AK-81, part number EA595AK-81.
You can find the detail information about specifications and dimensions on part number EA595AK-81.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360