【Product Specifications】
・Heat-resistant temperature-240℃
・Full length-118mm
・Material-Conductive plastic
・Shape…Bent, thin
・Width…2.0mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA595AM-12
This page is [ESD] Plastic Tweezers EA595AM-12, part number EA595AM-12.
You can find the detail information about specifications and dimensions on part number EA595AM-12.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.