【Product Specifications】
・Heat-resistant temperature-240℃
・Tip width-10mm
・Full length-115mm
・Tip-Straight, flat
・Material-Tip: Synthetic fiber (ESD), Handle: Stainless steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA595AR-28
This page is [ESD/Stainless Steel] Tweezers EA595AR-28, part number EA595AR-28.
You can find the detail information about specifications and dimensions on part number EA595AR-28.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.