【Product Specifications】
・Length-160mm
・Material-High-strength spring steel (nickel plating finish)
・Reverse action type tweezers for picking small parts without finger force.
・Anti-slip grip
・Tip-Straight/thin
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA595EC-11
This page is Cross-Over Tweezers EA595EC-11, part number EA595EC-11.
You can find the detail information about specifications and dimensions on part number EA595EC-11.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.