【Product Specifications】
・Tip-Straight, sharp
・Tip width x thickness (mm)-0.13 x 0.08
・Full length-120mm
・Material-Carbon steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA595GA-5
This page is Precision Tweezers EA595GA-5, part number EA595GA-5.
You can find the detail information about specifications and dimensions on part number EA595GA-5.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.