We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

[Stainless Steel] Tweezers EA595GE-4

[Stainless Steel] Tweezers EA595GE-4

【Product Specifications】
・Material-Stainless steel (SUS410)
・With rubber grip
・Tip…Straight, super fine
・Length…115mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA595GE-4

Part Number
EA595GE-4
Part NumberStandard Unit PriceVolume DiscountShipping Days?

15.09 €

5 Days

Loading...

  1. 1

This page is [Stainless Steel] Tweezers EA595GE-4, part number EA595GE-4.
You can find the detail information about specifications and dimensions on part number EA595GE-4.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360