【Product Specifications】
・Material-Stainless steel
・Serrateda tip
・With lock function
・Shiny polish finish
・Full length…200mm
・Tip…Bent
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA595LA-33
This page is [Stainless Steel] Lock Tweezers EA595LA-33, part number EA595LA-33.
You can find the detail information about specifications and dimensions on part number EA595LA-33.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.