Hook Wrench EA613XF-9

Hook Wrench EA613XF-9
  • Volume Discount
【Product Specifications】
・Material-Steel
・Nickel plating
・Nut OD…68 to 75mm
・Length…240mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA613XF-9

Part Number
EA613XF-9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.74 €

1 Available 6 Days

Loading...

  1. 1

This page is Hook Wrench EA613XF-9, part number EA613XF-9.
You can find the detail information about specifications and dimensions on part number EA613XF-9.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360