We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 23/1/2022 to 0:00 (CET) 24/1/2022. We apologize for the inconvenience.

(3/8") Socket Wrench Set EA617AK-200

(3/8") Socket Wrench Set EA617AK-200

【Product Specifications】
・Ratchet Handle
・Socket (Hex) -6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 24mm
・Locking extension bar-125, 200mm
・Swivel Extension Bar-76mm
・T-Type Slide Handle
・Universal Joint-50mm
・Bit Adapter-44mm (Hexagonal shank 1/4)
・(+) Bit-#2, #3
・(-) Bit-5.5mm
・Hex bit-3, 4, 5, 6, 8, 10mm
・Torx Bit (With Tamper Resistance) -T10, T15, T20, T25, T27, T30, T40
・Pozi bit-#2, #3 ※ Bit Hexagonal Shank-1/4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA617AK-200

Part Number
EA617AK-200
Part NumberStandard Unit PriceVolume DiscountShipping Days?

401.67 €

6 Days

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360