We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 23/1/2022 to 0:00 (CET) 24/1/2022. We apologize for the inconvenience.

(1/4") Gear Wrench & Screwdriver Set EA617CJ-10

(1/4") Gear Wrench & Screwdriver Set EA617CJ-10

【Product Specifications】
・Socket square drive-1/4"
・Socket(6P)-8 , 10 , 12 , 13 , 14mm , 5/16" , 3/8" , 7/16" , 1/2" , 9/16"
・Gear wrench-130mm(5/16"Hex×1/4"Hex)
・(+)Bit-#1 , #2 , #3
・(-)Bit-4×0.8 , 5.5×1.0 , 6.5×1.2mm
・Hex bit-3 , 4 , 5 , 6mm
・Socket adapter-22mm(5/16"Hex×1/4"sq)
・Gear wrench is 15°type、right/left switch type.
・Possible to use socket with adapter.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA617CJ-10

Part Number
EA617CJ-10
Part NumberStandard Unit PriceVolume DiscountShipping Days?

49.50 €

6 Days

Loading...

  1. 1

This page is (1/4") Gear Wrench & Screwdriver Set EA617CJ-10, part number EA617CJ-10.
You can find the detail information about specifications and dimensions on part number EA617CJ-10.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360