We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

1/2"sq x 1-3/16" Deep Socket(12P) EA618RN-119

1/2"sq x 1-3/16" Deep Socket(12P) EA618RN-119

【Product Specifications】
・Square drive-1/2
・Across flats(inch)-1.3/16
・Dia.-40mm
・Length-100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA618RN-119

Part Number
EA618RN-119
Part NumberStandard Unit PriceVolume DiscountShipping Days?

43.66 €

5 Days

Loading...

  1. 1

This page is 1/2"sq x 1-3/16" Deep Socket(12P) EA618RN-119, part number EA618RN-119.
You can find the detail information about specifications and dimensions on part number EA618RN-119.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360