We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

(3/8") Socket [Titanium Alloy] EA618TA-8

(3/8") Socket [Titanium Alloy] EA618TA-8

【Product Specifications】
・Drive size-3/8
・Material-Titanium alloy(6Al-4V)
・Non-magnetic, chemical resistant
・Size (mm)…8
・OD…32
・Length…21
・Weight (g)…25

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA618TA-8

Part Number
EA618TA-8
Part NumberStandard Unit PriceVolume DiscountShipping Days?

95.89 €

6 Days

Loading...

  1. 1

This page is (3/8") Socket [Titanium Alloy] EA618TA-8, part number EA618TA-8.
You can find the detail information about specifications and dimensions on part number EA618TA-8.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360