【Product Specifications】
・Material …Hardened Steel
・For EA637EV-12
・The width …28mm
・Length …29.5mm
・Height …35.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA637EV-105
This page is Clamping Jaw (for EA637EV-12) EA637EV-105, part number EA637EV-105.
You can find the detail information about specifications and dimensions on part number EA637EV-105.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.