T-Slot Bolt EA637FB-63

T-Slot Bolt EA637FB-63
【Product Specifications】
・Material-Quenched steel
・Tslot…12
・Screw…M12
・A…63
・B…40
・C…18
・D…7

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637FB-63

Part Number
EA637FB-63
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.17 €

1 6 Days

Loading...

  1. 1

This page is T-Slot Bolt EA637FB-63, part number EA637FB-63.
You can find the detail information about specifications and dimensions on part number EA637FB-63.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360