T-Slot Nut EA637FP-48

T-Slot Nut EA637FP-48
【Product Specifications】
・Material-Quenched steel(C45)
・TSlot…48
・Screw…M42
・A…60
・C…75
・D…30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637FP-48

Part Number
EA637FP-48
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

170.80 €

1 6 Days

Loading...

  1. 1

This page is T-Slot Nut EA637FP-48, part number EA637FP-48.
You can find the detail information about specifications and dimensions on part number EA637FP-48.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360