Hexagonal Nut EA637GM-42

Hexagonal Nut EA637GM-42
【Product Specifications】
・Material-Quenched steel
・Screw…M42
・A…63
・B…65

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GM-42

Part Number
EA637GM-42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

106.44 €

1 6 Days

Loading...

  1. 1

This page is Hexagonal Nut EA637GM-42, part number EA637GM-42.
You can find the detail information about specifications and dimensions on part number EA637GM-42.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360