【Product Specifications】
・Jaw dim.-40 (height) x 12 (thickness) mm(The same width as the body)
・Material-Body: cast iron, Jaw: quenched steel
・A…90
・B…263
・C…120 to 145
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA637H-3
This page is Power Clamp Jaw EA637H-3, part number EA637H-3.
You can find the detail information about specifications and dimensions on part number EA637H-3.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.