We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Pull-Down Clamp (2 pcs) EA637HB-14【2 Pieces Per Package】

Pull-Down Clamp (2 pcs) EA637HB-14

【Product Specifications】
・Material-Quenched steel
・T slot…14
・H max.…13.5
・H min.…1.5
・L…55

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637HB-14

Part Number
EA637HB-14
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

98.07 €

2 Pieces Per Package

6 Days

Loading...

  1. 1

This page is Pull-Down Clamp (2 pcs) EA637HB-14, part number EA637HB-14.
You can find the detail information about specifications and dimensions on part number EA637HB-14.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360