We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Insulated Cable End Cap EA640ZC-9 (Part Numbers)

Insulated Cable End Cap EA640ZC-9

【Product Specifications】
・1000V insulated
・Overall length-80mm
・Material-Plastic
・Inside dia.: Up to 10mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA640ZC-9

Part Number
EA640ZC-9
Part NumberStandard Unit PriceVolume DiscountShipping Days?

9.47 €

6 Days

Loading...

  1. 1

This page is Insulated Cable End Cap EA640ZC-9, part number EA640ZC-9.
You can find the detail information about specifications and dimensions on part number EA640ZC-9.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360