We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 16/5/2021 to 1:00 (CEST) 17/5/2021. We apologize for the inconvenience.

Blower With Brush EA653B-21B

Blower With Brush EA653B-21B

【Product Specifications】
・size …Dia 65x42x145(H)mm(Brush When Stored )
・Weight …About 40g
・Material …Body :Natural Rubber ・Polypropylene ResinBrush Section :Goat hair
・Color …gray
・With a Cap To Keep The Brush Clean
・It remove dust by sweeping a brush andstrong jet air. Good for keep clean of Camera and Video, Clock, Precision instrument ,Liquid Crystal Screen and Keyboard.
・Body is made of high quality Natural Rubber with excellent stability and durability.
・This products produced in Japan.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA653B-21B

Part Number
EA653B-21B
Part NumberStandard Unit PriceVolume DiscountShipping Days?

9.85 €

5 Days

Loading...

  1. 1

This page is Blower With Brush EA653B-21B, part number EA653B-21B.
You can find the detail information about specifications and dimensions on part number EA653B-21B.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360